
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4871 - Sanitary Tee with 90° Left Inlet Hub - PVC DWV
PVC DWV Fittings
The PVC DWV 90-degree sanitary tee with left inlet features all hub connections and is used to change the direction of flow. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() K495350 4871 Hub Tee with 90 Left Inlet PVC |
![]() K495400 4871 Hub Tee with 90 Left Inlet PVC |
![]() K495500 4871 Hub Tee with 90 Left Inlet PVC |
|||
UPC Code | N/A 039923223982 | N/A 039923223944 | N/A 039923224026 | |||
Type | N/A Tee | |||||
Size | N/A 3 x 3 x 3 x 2 | N/A 3 x 3 x 3 x 1 1/2 | N/A 4 x 4 x 4 x 2 | |||
Description | N/A 4871 3X3X3X2 HUB TEE W/90 LEFT IN PVC | N/A 4871 3X3X3X1 1/2 HUB TEE W/90 LEFT IN PVC | N/A 4871 4X4X4X2 HUB TEE W/90 LEFT INLET PVC | |||
Connection Type | N/A Hub x Hub x Hub | |||||
*eClass Classification |
N/A
PVC DWV Tees |
|||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||
All Type of Item | N/A Fitting | |||||
Material | N/A PVC | |||||
Color | N/A White | |||||
Weight | N/A 1.561 lb | N/A 1.503 lb | N/A 2.6 lb | |||
|