 
						CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
            The PVC DWV 90-degree sanitary tee with left inlet features all hub connections and is used to change the direction of flow. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
                    Unit of Measure
                    
               
        
            | UPC Code | N/A 039923223982 | 
| Type | N/A Tee | 
| Size | N/A 3 x 3 x 3 x 2 | 
| Description | N/A 4871 3X3X3X2 HUB TEE W/90 LEFT IN PVC | 
| Connection Type | N/A Hub x Hub x Hub | 
| *eClass Classification | N/A
                                                                                        PVC DWV Tees | 
| All Special Application | N/A DWV Drain / Waste / Vent | 
| All Type of Item | N/A Fitting | 
| Material | N/A PVC | 
| Color | N/A White | 
| Weight | N/A 1.561 lb | 
