![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6233 - FKM/EPDM Socket Union S x S - Chem-Pure® Natural Polypropylene Schedule 80
Polypropylene Fittings
The Chemtrol socket union is supplied with FKM fluorocarbon seal which is suited to most applications involving mineral acids, salt solutions, chlorinated hydrocarbons and petroleum oils. It is also available with EPDM ethylene propylene seal which has good abrasion and tear resistance, plus excellent chemical resistance, but not recommended for applications involving petroleum oils or most strong acids. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Chem-Pure® polypropylene exhibits extremely low content of metals, organic compounds, and free ions. No pigments or other adulterants (natural) are added to the plastic resin. Chem-Pure® natural polypropylene demonstrates excellent chemical resistance properties, including aqueous solutions of acids, alkalis and salts, and a number of organic solvents. Chemtrol® premium line of plastic fittings are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() CN05000 6233 - FKM/EPDM Socket Union S x S - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN05050 6233 - FKM/EPDM Socket Union S x S - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN05100 6233 - FKM/EPDM Socket Union S x S - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN05150 6233 - FKM/EPDM Socket Union S x S - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN05200 6233 - FKM/EPDM Socket Union S x S - Chem-Pure® Natural Polypropylene Schedule 80 |
|||||
UPC Code | N/A 039923057815 | N/A 039923057822 | N/A 039923057839 | N/A 039923057846 | N/A 039923057853 | |||||
Type | N/A Union | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
Connection Type | N/A S x S | |||||||||
All Basic Material | N/A PP | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 6233 1/2" SOC UNION CHEMPURE | N/A 6233 3/4" SOC UNION CHEMPURE | N/A 6233 1" SOC UNION CHEMPURE | N/A 6233 11/2" SOC UNION CHEMPURE | N/A 6233 2" SOC UNION CHEMPURE | |||||
eClass Classification |
N/A
Natural PP Unions |
|||||||||
Color | N/A Natural | |||||||||
Net Weight | N/A 0.092 lb | N/A 0.162 lb | N/A 0.229 lb | N/A 0.729 lb | N/A 1.195 lb | |||||
|