hero-banner
Batch CAD Cart (0)
  • Cart is empty
The Chemtrol socket union is supplied with FKM fluorocarbon seal which is suited to most applications involving mineral acids, salt solutions, chlorinated hydrocarbons and petroleum oils. It is also available with EPDM ethylene propylene seal which has good abrasion and tear resistance, plus excellent chemical resistance, but not recommended for applications involving petroleum oils or most strong acids. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs formore
Unit of Measure

UPC Code

039923057839

Type

Union

Size (Dimensions)

1

Connection Type

S x S

All Basic Material

PP

Pipe Schedule

80

Description

6233 1" SOC UNION CHEMPURE

eClass Classification

Natural PP Unions

Color

Natural

Net Weight

0.229 lb