![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6207-3-3 - Thread 90° Elbow FPT x FPT - Chem-Pure® Natural Polypropylene Schedule 80
Polypropylene Fittings
The thread 90-degree elbow features female NPT thread connections to join PP piping lengths together and to change the direction of piping 90 degrees. Chemtrol PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Chem-Pure® polypropylene exhibits extremely low content of metals, organic compounds, and free ions. No pigments or other adulterants are added to the plastic resin. Chem-Pure® natural polypropylene demonstrates excellent chemical resistance properties, including aqueous solutions of acids, alkalis and salts, and a number of organic solvents. Chemtrol® premium line of plastic fittings are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() CN02350 6207-3-3 - Thread 90° Elbow FPT x FPT - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN02400 6207-3-3 - Thread 90° Elbow FPT x FPT - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN02450 6207-3-3 - Thread 90° Elbow FPT x FPT - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN02500 6207-3-3 - Thread 90° Elbow FPT x FPT - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN02550 6207-3-3 - Thread 90° Elbow FPT x FPT - Chem-Pure® Natural Polypropylene Schedule 80 |
|||||
UPC Code | N/A 039923058683 | N/A 039923058690 | N/A 039923058706 | N/A 039923058713 | N/A 039923058720 | |||||
Type | N/A Elbow | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Connection Type | N/A F x F | |||||||||
All Basic Material | N/A PP | |||||||||
Color | N/A Natural | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 6207-3-3 1/2 N. PP THD 90 ELBOW | N/A 6207-3-3 3/4 N. PP THD 90 ELBOW | N/A 6207-3-3 1 N. PP THD 90 ELBOW | N/A 6207-3-3 11/4 N. PP THD 90 ELBOW | N/A 6207-3-3 11/2 N. PP THD 90 ELBOW | |||||
eClass Classification |
N/A
Natural PP Elbows |
|||||||||
Net Weight | N/A 0.068 lb | N/A 0.108 lb | N/A 0.163 lb | N/A 0.247 lb | N/A 0.33 lb | |||||
|