hero-banner
Batch CAD Cart (0)
  • Cart is empty
The thread 90-degree elbow features female NPT thread connections to join PP piping lengths together and to change the direction of piping 90 degrees. Chemtrol PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Chem-Pure® polypropylene exhibits extremely low content of metals, organic compounds, and free ions. No pigments or othermore
Unit of Measure

UPC Code

039923058706

Type

Elbow

Size (Dimensions)

1

Connection Type

F x F

All Basic Material

PP

Color

Natural

Pipe Schedule

80

Description

6207-3-3 1 N. PP THD 90 ELBOW

eClass Classification

Natural PP Elbows

Net Weight

0.163 lb