![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
724-5-A - Hy-Set Hanger - C - Cast
Metal Pressure Fittings
The hy-set hanger features a solder cup and mounting ears. The fitting provides a means of securing pipe. The ears allow the fitting to be secured to a ceiling support using a nail or screw. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() B213750 Hy-Set Hanger - C - Cast, 724-5-A |
![]() B213800 Hy-Set Hanger - C - Cast, 724-5-A |
![]() B213850 Hy-Set Hanger - C - Cast, 724-5-A |
|||
UPC Code | N/A 039923382429 | N/A 039923382436 | N/A 039923382443 | |||
eClass Classification | N/A | |||||
All Type of Item | N/A Fitting | |||||
Description | N/A 7245A 1/2 C HY SET HANGER CAST | N/A 7245A 3/4 C HY SET HANGER CAST | N/A 7245A 1 C HY SET HANGER CAST | |||
Nominal Size 1 | N/A | |||||
Type of Fitting | N/A | |||||
Type | N/A Strap/Hanger | |||||
Weight | N/A 0.053 lb | N/A 0.09 lb | N/A 0.131 lb | |||
Size | N/A 1/2 | N/A 3/4 | N/A 1 | |||
Material | N/A Bronze | |||||
|