![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The hy-set hanger features a solder cup and mounting ears. The fitting provides a means of securing pipe. The ears allow the fitting to be secured to a ceiling support using a nail or screw. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
UPC Code |
N/A 039923382429 |
All Type of Item |
N/A Fitting |
Description |
N/A 7245A 1/2 C HY SET HANGER CAST |
Type |
N/A Strap/Hanger |
Weight |
N/A 0.053 lb |
Size |
N/A 1/2 |
Material |
N/A Bronze |