CAD/BIM eCatalog
Batch CAD Cart (0)
▾
S-480-Y - Check Valve - Bronze Ring Check®, PTFE Disc, Solder Ends
Check Valves
The NIBCO® Ring Check® valve has solder end connections for ease of installation. This check valve may be installed in horizontal positions or vertical with flow moving up. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® check valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
| Items |
NJ7PW08 S-480-Y - Check Valve - Bronze Ring Check®, PTFE Disc, Solder Ends |
NJ7Q005 S-480-Y - Check Valve - Bronze Ring Check®, PTFE Disc, Solder Ends |
NJ7Q006 S-480-Y - Check Valve - Bronze Ring Check®, PTFE Disc, Solder Ends |
NJ7Q008 S-480-Y - Check Valve - Bronze Ring Check®, PTFE Disc, Solder Ends |
NJ7Q00A S-480-Y - Check Valve - Bronze Ring Check®, PTFE Disc, Solder Ends |
|||||
| UPC Code | N/A 039923638380 | N/A 039923638540 | N/A 039923638557 | N/A 039923638564 | N/A 039923638571 | |||||
| Type | N/A Check Valve | |||||||||
| Valve Size | N/A 3/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
| Connection Type | N/A S -- Female Solder Cup | |||||||||
| Material | N/A Bronze | |||||||||
| Cv Coefficient | N/A 16.3 | N/A 3.7 | N/A 6.86 | N/A 16.3 | N/A 30 | |||||
| Description | N/A S480X 3/4 CLEANED FOR OXYGEN | N/A S480Y 3/8 SOLDER RING CK VALVE BRZ | N/A S480Y 1/2 SOLDER RING CK VALVE BRZ | N/A S480Y 3/4 SOLDER RING CK VALVE BRZ | N/A S480Y 1 SOLDER RING CK VALVE BRZ | |||||
| eClass Classification | N/A Inline Bronze Check Valves | |||||||||
| Turns/Operation | N/A Non-Manual | |||||||||
| Weight | N/A 0.518 lb | N/A 0.444 lb | N/A 0.4 lb | N/A 0.519 lb | N/A 0.849 lb | |||||
|
|
||||||||||
