hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® Ring Check® valve has solder end connections for ease of installation. This check valve may be installed in horizontal positions or vertical with flow moving up. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® check valves are backed by the NIBCO 5-year 1more
Unit of Measure

UPC Code

039923638571

Type

Check Valve

Valve Size

1

Connection Type

S -- Female Solder Cup

Material

Bronze

Cv Coefficient

30

Description

S480Y 1 SOLDER RING CK VALVE BRZ

eClass Classification

Inline Bronze Check Valves

Turns/Operation

Non-Manual

Weight

0.849 lb