
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
10061W Series - Pro-Connect PP-R Pro Ball Drain™
Ball Valves - Combination
Pro-Pal Ball Drain
Full Port Forged Brass Ball Valve
w/ Hi-Flow Hose Drain,
Reversible Handle
& Adjustable Packing Glands
Unit of Measure
Items |
![]() H-100613W 3/4" (25 mm) - Full Port Forged Brass Ball Valve w/ Hi-Flow Hose Drain |
![]() H-100614W 1" (32 mm) - Full Port Forged Brass Ball Valve w/ Hi-Flow Hose Drain |
![]() H-100615W 1 1/4" (40 mm) - Full Port Forged Brass Ball Valve w/ Hi-Flow Hose Drain |
![]() H-100616W 1 1/2" (50 mm) - Full Port Forged Brass Ball Valve w/ Hi-Flow Hose Drain |
![]() H-100617W 2" (63 mm) - Full Port Forged Brass Ball Valve w/ Hi-Flow Hose Drain |
|||||
Industry Standards/Certifications | N/A NSF/ANSI 61, NSF/ANSI 372 | |||||||||
Type | N/A Ball Drains | |||||||||
Valve Size | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | |||||
Connection Type | N/A Metric Socket Female x Hose Drain | |||||||||
Maximum Operating Pressure | N/A 600 psi | |||||||||
Maximum Operating Pressure Note | N/A Determined by intended operating conditions and limitations specific to the system design. Maximum pressure rating for the seat and body alone is 600 PSI. | |||||||||
Body Material | N/A Brass with PP-RCT | |||||||||
End Material | N/A Brass with PP-RCT | |||||||||
Seat Material | N/A PTFE | |||||||||
Ball Material | N/A Brass HCP | |||||||||
Stem Material | N/A Brass | |||||||||
Stem Seal Material | N/A PTFE | |||||||||
Packing Gland Material | N/A Brass | |||||||||
Lever Handle Material | N/A Steel CP | |||||||||
Handle Jacket Material | N/A Vinyl | |||||||||
Handle Nut Material | N/A Stainless Steel | |||||||||
End Cap Material | N/A Brass | |||||||||
Handle Material | N/A Enamel Coated Aluminium | |||||||||
Handle Screw Material | N/A Brass | |||||||||
Cap & Strap Material | N/A Brass w/ PVC Strap | |||||||||
Washer Material | N/A EPDM | |||||||||
Inside Diameter (A) | N/A 0.75 in | N/A 1 in | N/A 1.25 in | N/A 1 1/2 in | N/A 2 in | |||||
Length (B) | N/A 4 5/16 in | N/A 5 3/16 in | N/A 5.75 in | N/A 6 3/8 in | N/A 7 1/8 in | |||||
Height (C) | N/A 2 1/16 in | N/A 2.625 in | N/A 3 in | N/A 3.50 in | N/A 4.000 in | |||||
Handle Length (D) | N/A 3 7/8 in | N/A 4 5/8 in | N/A 4 5/8 in | N/A 5 5/8 in | N/A 5 5/8 in | |||||
Width (E) | N/A 2 3/8 in | N/A 2.50 in | N/A 3.00 in | N/A 3 1/16 in | N/A 4.00 in | |||||
Valve Operator | N/A Lever Handle | |||||||||
Weight | N/A 1.2 lb | N/A 1.940 lb | N/A 2.860 lb | N/A 3.96 lb | N/A 5.72 lb | |||||
|