NIBCO engineers have redesigned the top works of the valve to make it easier to install and service. The stem is triple sealed with double O-rings and PTFE packing. The easily accessible, large pack nut can be tightened without removing the handle or using a special wrench. This also allows for the packing to be replaced and serviced. The handle is reversible without disconnecting the valve. 585HP ball valve features Thread x Press ends for easy transition and end connections. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. When performance matters, choose the NIBCO® 585HP ball valves for the most advanced and versatile valve option in commercial, residential, mechanical and industrial applications. NIBCO® ball valves are backed by the industry leading NIBCO INC. 10-year 125% limited warranty.
1 - 24 of 24 | Results Per Page | View | Unit of Measure
1 

Material Number

UPC Code

Valve Size

Description 

Valve Operator

HP850X6 N/A 039923429582 N/A 1/2 N/A TPC585HP-LF 1/2 PRESS X THD BV N/A CS Locking Lever Handle
HP850X8 N/A 039923429599 N/A 3/4 N/A TPC585HP-LF 3/4 PRESS X THD BV N/A CS Locking Lever Handle
HP850XA N/A 039923429605 N/A 1 N/A TPC585HP-LF 1 PRESS X THD BV N/A CS Locking Lever Handle
HP850XB N/A 039923429612 N/A 1 1/4 N/A TPC585HP-LF 1 1/4 PRESS X THD BV N/A CS Locking Lever Handle
HP850XC N/A 039923429629 N/A 1 1/2 N/A TPC585HP-LF 1 1/2 PRESS X THD BV N/A CS Locking Lever Handle
HP850XD N/A 039923429636 N/A 2 N/A TPC585HP-LF 2 PRESS X THD BV N/A CS Locking Lever Handle
HP851K6 N/A 039923429766 N/A 1/2 N/A TPC585HP-LF-LL 1/2 PRS X THD LOCK LVR N/A CS Extended Lever Handle
HP851K8 N/A 039923429773 N/A 3/4 N/A TPC585HP-LF-LL 3/4 PRS X THD LOCK LVR N/A CS Extended Lever Handle
HP851KA N/A 039923429780 N/A 1 N/A TPC585HP-LF-LL 1 PRESS X THD LOCK LVR N/A CS Extended Lever Handle
HP851KB N/A 039923429797 N/A 1 1/4 N/A TPC585HP-LF-LL 1 1/4 PRS X THD LOCK LVR N/A CS Extended Lever Handle
HP851KC N/A 039923429803 N/A 1 1/2 N/A TPC585HP-LF-LL 1 1/2 PRS X THD LOCK LVR N/A CS Extended Lever Handle
HP851KD N/A 039923429810 N/A 2 N/A TPC585HP-LF-LL 2 PRESS X THD LOCK LVR N/A CS Extended Lever Handle
HP852E6 N/A 039923429643 N/A 1/2 N/A TPC585HP-LF-EL 1/2 PRESS X THD EXT LVR N/A CS Locking Lever Handle
HP852E8 N/A 039923429650 N/A 3/4 N/A TPC585HP-LF-EL 3/4 PRESS X THD EXT LVR N/A CS Locking Lever Handle
HP852EA N/A 039923429667 N/A 1 N/A TPC585HP-LF-EL 1 PRESS X THD EXT LVR N/A CS Locking Lever Handle
HP852EB N/A 039923429674 N/A 1 1/4 N/A TPC585HP-LF-EL 1 1/4 PRESS X THD EXT LVR N/A CS Locking Lever Handle
HP852EC N/A 039923429681 N/A 1 1/2 N/A TPC585HP-LF-EL 1 1/2 PRESS X THD EXT LVR N/A CS Locking Lever Handle
HP852ED N/A 039923429698 N/A 2 N/A TPC585HP-LF-EL 2 PRESS X THD EXT LVR N/A CS Locking Lever Handle
HP85TX6 N/A 039923429704 N/A 1/2 N/A TPC585HP-LF-NS 1/2 PRESS X THD NIBSEAL N/A NIB-SEAL® Handle
HP85TX8 N/A 039923429711 N/A 3/4 N/A TPC585HP-LF-NS 3/4 PRESS X THD NIBSEAL N/A NIB-SEAL® Handle
HP85TXA N/A 039923429728 N/A 1 N/A TPC585HP-LF-NS 1 PRESS X THD NIBSEAL N/A NIB-SEAL® Handle
HP85TXB N/A 039923429735 N/A 1 1/4 N/A TPC585HP-LF-NS 1 1/4 PRESS X THD NIBSEAL N/A NIB-SEAL® Handle
HP85TXC N/A 039923429742 N/A 1 1/2 N/A TPC585HP-LF-NS 1 1/2 PRESS X THD NIBSEAL N/A NIB-SEAL® Handle
HP85TXD N/A 039923429759 N/A 2 N/A TPC585HP-LF-NS 2 PRESS X THD NIBSEAL N/A NIB-SEAL® Handle
1 - 24 of 24 | Results Per Page | View | Unit of Measure
1