Print Back
The PVC Schedule 40 union is used in cold water pressure distribution systems including irrigation, pool and spa, potable water and chilled water applications. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability and cost-effectiveness. PVC Schedule 40 is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
457_4633
Unit of Measure
1 

Material Number

UPC Code

Connection Type

Size

Description

Weight

L171000 N/A 039923149640 N/A S x S N/A 1/2 N/A 457-005 1/2 UNION W/BNA ORNG (PUR) N/A 0.040 lb
L171050 N/A 039923149664 N/A S x S N/A 3/4 N/A 457-007 3/4 UNION W/BNA ORNG (PUR) N/A 0.180 lb
L171100 N/A 039923149688 N/A S x S N/A 1 N/A 457-010 1 UNION W/BUNA ORNG (PUR) N/A 0.085 lb
L171200 N/A 039923149725 N/A S x S N/A 1 1/2 N/A 457-015 11/2 UNION W/BNA ORNG (PUR) N/A 0.4 lb
L171250 N/A 039923149749 N/A S x S N/A 2 N/A 457-020 2 UNION SLIP X SLIP N/A 0.450 lb
Unit of Measure
1