| Items |
K157050 4812-LR Long Radius Combination Tee-Wye H x H x H - PVC DWV |
K157100 4812-LR Long Radius Combination Tee-Wye H x H x H - PVC DWV |
K157150 4812-LR Long Radius Combination Tee-Wye H x H x H - PVC DWV |
K157250 4812-LR Long Radius Combination Tee-Wye H x H x H - PVC DWV |
K157300 4812-LR Long Radius Combination Tee-Wye H x H x H - PVC DWV |
|||||
| UPC Code | N/A 039923219404 | N/A 039923219428 | N/A 039923219442 | N/A 039923219480 | N/A 039923219503 | |||||
| Type | N/A T-Y (Tee-Wye) | |||||||||
| Size | N/A 1 1/2 | N/A 2 | N/A 2 x 2 x 1 1/2 | N/A 2 x 1 1/2 x 1 1/2 | N/A 3 | |||||
| Description | N/A 4812LR 1 1/2 HXHXH COMB LG RAD TY PVC | N/A 4812LR 2 HXHXH COMB LNG RAD TY PVC | N/A 4812LR 2X2X1 1/2 HXHXH COMB LG TY PVR | N/A 4812LR 2X1 1/2X1 1/2 HUB COM LG RA TY PVC | N/A 4812LR 3 HXHXH COMB LONG RAD TY PVC | |||||
| Connection Type | N/A Hub x Hub x Hub | |||||||||
| *eClass Classification |
N/A
PVC DWV T-Y's (Tee-Wyes) |
|||||||||
| All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
| All Type of Item | N/A Fitting | |||||||||
| Material | N/A PVC | |||||||||
| Color | N/A White | |||||||||
| Weight | N/A 0.458 lb | N/A 0.694 lb | N/A 0.517 lb | N/A 0.537 lb | N/A 2.350 lb | |||||
|
|
||||||||||