Print Back
The NIBCO® resilient wedge ductile iron gate valve features flanged, flat face end connections for easy installation and accessibility. Non-rising stem gate valves are recommended when positive shutoff is required and where space is a premium. These valves may be operated with a hand-wheel or square operating nut and wrench (wrench not included). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for one of the most versatile and economical valve option in irrigation, commercial, mechanical and industrial applications. NIBCO® valves are backed by the NIBCO 5-year 125% limited warranty.
Gate Valve with Square Operating Nut,, F-619-RW-SON
Unit of Measure
Items Gate Valve with Square Operating Nut,, F-619-RW-SON
NSBC07XD
F-619-RWS-SON - Gate Valve - Ductile Iron, Resilient Wedge, Square Operating Nut
Gate Valve with Square Operating Nut,, F-619-RW-SON
NSBC07XE
F-619-RWS-SON - Gate Valve - Ductile Iron, Resilient Wedge, Square Operating Nut
Gate Valve with Square Operating Nut,, F-619-RW-SON
NSBC07XF
F-619-RWS-SON - Gate Valve - Ductile Iron, Resilient Wedge, Square Operating Nut
Gate Valve with Square Operating Nut,, F-619-RW-SON
NSAC07H
F-619-RWS-SON - Gate Valve - Ductile Iron, Resilient Wedge, Square Operating Nut
Gate Valve with Square Operating Nut,, F-619-RW-SON
NSAC07K
F-619-RWS-SON - Gate Valve - Ductile Iron, Resilient Wedge, Square Operating Nut
UPC Code N/A 039923383938 N/A 039923383945 N/A 039923383952 N/A 039923366498 N/A 039923366504
Valve Size N/A 2 N/A 2 1/2 N/A 3 N/A 4 N/A 6
Connection Type N/A F -- Flanged
Seat Material N/A EPDM Rubber
Material N/A Ductile Iron
Description N/A F-619-RWS-SON 2 LF GT W/SQ OPR NT 300 N/A F-619-RWS-SON 2 1/2 LF GT W/SQOP NT 300 N/A F-619-RWS-SON 3 LF GATE W/SQ OPR NT 300 N/A F-619-RWS-SON 4 W/SQ OPR NT & SS STM300 N/A F-619-RWS-SON 6 W/SQ OP NT & SS STM300
Valve Operator N/A Square Operating Nut
Turns/Operation N/A Multi-Turn
Weight N/A 24.25 lb N/A 33.070 lb N/A 39.680 lb N/A 63.930 lb N/A 103.620 lb