CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4718-T - Transitional Bushing Spigot IPS x Slip CTS - CPVC-CTS
CPVC-CTS Fittings
The CPVC-CTS transitional bushing features a male spigot IPS x female socket CTS connection and provides a means for transitioning from an iron pipe size solvent weld connection to a copper tube size solvent weld connection while reducing the size of the line. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Chlorinated Polyvinyl Chloride (CPVC) has proven to be an excellent material for hot corrosive liquids, hot and cold water distribution, and similar applications above the temperature range of PVC. CPVC will not rust, pit, scale or corrode. CPVC fittings are easy to install and are joined by solvent cementing or threading. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. FlowGuard Gold® is a registered trademark of The Lubrizol Corporation.
Unit of Measure
Items |
M177750 4718-T - Transitional Bushing Spigot IPS x Slip CTS - CPVC-CTS |
M177880 4718-T - Transitional Bushing Spigot IPS x Slip CTS - CPVC-CTS |
M178050 4718-T - Transitional Bushing Spigot IPS x Slip CTS - CPVC-CTS |
M178300 4718-T - Transitional Bushing Spigot IPS x Slip CTS - CPVC-CTS |
||||
UPC Code | N/A 039923107718 | N/A 039923107251 | N/A 039923107275 | N/A 039923107299 | ||||
Connection Type | N/A Spg x Slip | |||||||
Size | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | ||||
Description | N/A 4718T 1 SPIGXSLIP TRANS BUSH CPVC CTS | N/A 4718T 1 1/4 SPGXSLIP TRANS BUSH CPVC CTS | N/A 4718T 1 1/2 SPGXSLIP TRANS CPVC CTS | N/A 4718T 2 SPGXSLIP TRANS CPVC CTS | ||||
eClass Classification | N/A CPVC-CTS Bushings | |||||||
Features | N/A Maximum service temperature 180°F; Not for use with compressed air or other gases | |||||||
Weight | N/A 0.030 lb | N/A 0.057 lb | N/A 0.081 lb | N/A 0.111 lb | ||||
|