CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4812-LR - Long Radius Combination Tee-Wye H x H x H - PVC DWV
PVC DWV Fittings
The PVC DWV tee-wye features a long radius and a hub x hub x hub connection. The tee-wye allows for a connection to be made in continuous pipeline and branch out to a different direction. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() K157050 4812-LR Long Radius Combination Tee-Wye H x H x H - PVC DWV |
![]() K157100 4812-LR Long Radius Combination Tee-Wye H x H x H - PVC DWV |
![]() K157150 4812-LR Long Radius Combination Tee-Wye H x H x H - PVC DWV |
![]() K157250 4812-LR Long Radius Combination Tee-Wye H x H x H - PVC DWV |
![]() K157300 4812-LR Long Radius Combination Tee-Wye H x H x H - PVC DWV |
|||||
UPC Code | N/A 039923219404 | N/A 039923219428 | N/A 039923219442 | N/A 039923219480 | N/A 039923219503 | |||||
Type | N/A T-Y (Tee-Wye) | |||||||||
Size | N/A 1 1/2 | N/A 2 | N/A 2 x 2 x 1 1/2 | N/A 2 x 1 1/2 x 1 1/2 | N/A 3 | |||||
Description | N/A 4812LR 1 1/2 HXHXH COMB LG RAD TY PVC | N/A 4812LR 2 HXHXH COMB LNG RAD TY PVC | N/A 4812LR 2X2X1 1/2 HXHXH COMB LG TY PVR | N/A 4812LR 2X1 1/2X1 1/2 HUB COM LG RA TY PVC | N/A 4812LR 3 HXHXH COMB LONG RAD TY PVC | |||||
Connection Type | N/A Hub x Hub x Hub | |||||||||
*eClass Classification |
N/A
PVC DWV T-Y's (Tee-Wyes) |
|||||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
All Type of Item | N/A Fitting | |||||||||
Material | N/A PVC | |||||||||
Color | N/A White | |||||||||
Weight | N/A 0.458 lb | N/A 0.694 lb | N/A 0.517 lb | N/A 0.537 lb | N/A 2.350 lb | |||||
|