The full-port ball valve is ideal for commercial and light industrial applications that require garden hose connections for drainage purposes. The valve is equipped with reinforced PTFE seat rings and a chrome-plated brass ball. The NIBCO® Press System® is user friendly, quick and easy to install. The press end connections with an inboard bead and EPDM O-rings allow quick and easy joinery to the piping system. Simply applying pressure from a press-fit tool tightens the O-ring onto the tube, ensuring a clean, permanent, watertight seal in seconds, with no flame, solder or flux. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System® valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure

UPC Code

N/A 039923348203

Type

N/A Ball Valve

Connection Type

N/A Female Press x Threaded Hose End

Valve Size

N/A 1/2

Material

N/A Bronze

Description

N/A PC58570HC 1/2 PRS BALL VALVE PXHOSE

Valve Operator

N/A Lever Handle

eClass Classification

N/A Press Ball Valves

X-Distribution Chain Material Status

N/A ZA, ATO Assemble to ordr

Weight

N/A 0.917 lb