Chemtrol PVDF piping is lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol industrial thermoplastic flow-control systems perform well in harsh environments because they are made with materials that are resistant to abrasion, corrosion, weather, chemical and biological attack. Chemtrol red PVDF resists slats, strong acids, dilute bases and many organic solvents such as aromatics, aliphadics and chlorinated groups. PVDF is also ideally suited for handling wet or dry chlorine bromine and other halogens. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure

UPC Code

N/A 039923096807

Size (Dimensions)

N/A 1/2

Material

N/A PVDF

Color

N/A Red

Pipe Schedule

N/A 80

Description

N/A 6500 1/2X20 RPVDF SCH 80 PIPE

eClass Classification

N/A Red PVDF Kynar® Pipe

Weight

N/A 0.256 lb