The NIBCO® flanged cast iron gate valve may be used in commercial and industrial applications, including hot and cold water, HVAC, steam, gas and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure

UPC Code

N/A 039923696533

Type

N/A Gate Valve

Valve Size

N/A 14

Connection Type

N/A F -- Flanged

Seat Material

N/A Bronze

Material

N/A Cast Iron

Description

N/A F617O 14 OS&Y FLG GATE CI

Valve Operator

N/A Standard Handwheel

Turns/Operation

N/A Multi-Turn

Weight

N/A 892.407 lb