hero-banner
Batch CAD Cart (0)
  • Cart is empty
Check valves prevent backflow by automatically closing when fluid reverses direction. Wafer checks may be installed in horizontal positions (or vertical with flow moving up). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® check valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure

UPC Code

N/A 039923391537

Type

N/A Check Valve

Valve Size

N/A 18

Connection Type

N/A F -- Flanged

Material

N/A Cast Iron

Cv Coefficient

N/A 5600

Description

N/A F910W-LF 18 FLG SILENT CK CAST IRON

eClass Classification

N/A Inline Lead-Free* Iron Check Valves

Turns/Operation

N/A Non-Manual

Weight

N/A 725.000 lb