The closet flange features a solder cup and closet flange face. The closet flange is secured to the floor of the dwelling so that a toilet can be affixed to it and allow for a pipe connection (under the floor) to continue the piping evacuation of the used water. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure

UPC Code

N/A 039923484864

All Type of Item

N/A Fitting

All Special Application

N/A DWV Drain / Waste / Vent

Color

N/A Black

Description 

N/A 851C 4X3 C DWV CLOSET FLANGE CAST

Global Item Classification Code

N/A 10004024, Valves/Fittings - Water

Type

N/A Closet Flange

Connection Type

N/A C

Weight

N/A 1.314 lb

Size

N/A 4 x 3

Material

N/A Bronze