The NIBCO® bronze angle valve features a screw-in bonnet with integral seat and renewable seat and disc. The seat and disc is available in PTFE. The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System® valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure

UPC Code

N/A 039923256263

Material Type

N/A ZERT

X-Distribution Chain Material Status

N/A Z2, MTO Made to order

All Type of Item

N/A Valve

Turns/Operation

N/A Multi-Turn

Valve Multi-Turn Bonnet Design

N/A Screw-in Bonnet

Description

N/A PF311Y 11/4 ANGLE W/PTFE & FEMALE PRS EN

*Brand Name

N/A NIBCO® Press System®

Type

N/A Angle Valve

Connection Type

N/A Female Press x Female Press

Weight

N/A 4.214 lb

Size

N/A 1 1/4

Material

N/A Bronze