| Items |
N012616 GBVA - Gas Ball Valve - Flare x FPT, Lever Handle |
N012615 GBVA - Gas Ball Valve - Flare x FPT, Lever Handle |
||
| UPC Code | N/A 039923279316 | N/A 039923279309 | ||
| Type | N/A Gas Ball Valve | |||
| Valve Size | N/A 1/2 x 1/2 | N/A 3/8 x 1/2 | ||
| Connection Type | N/A Flare x FPT | |||
| Body Material | N/A Brass | |||
| Description | N/A GBVA 1/2 FL X 1/2 FPT GAS BV W/LEVER HDL | N/A GBVA 3/8 FL X 1/2 FPT GAS BV W/LEVER HDL | ||
| Valve Operator | N/A Aluminum Lever Handle | |||
| eClass Classification | N/A Gas Ball Valves | |||
| Turns/Operation | N/A Quarter-Turn | |||
| Weight | N/A 0.440 lb | N/A 0.350 lb | ||
|
|
||||