| UPC Code | N/A 039923391537 | 
| Type | N/A Check Valve | 
| Valve Size | N/A 18 | 
| Connection Type | N/A F -- Flanged | 
| Material | N/A Cast Iron | 
| Cv Coefficient | N/A 5600 | 
| Description | N/A F910W-LF 18 FLG SILENT CK CAST IRON | 
| eClass Classification | N/A Inline Lead-Free* Iron Check Valves | 
| Turns/Operation | N/A Non-Manual | 
| Weight | N/A 725.000 lb |