Items |
![]() HP95806 T-585HP-LF-HC - Thread End x Hose End - High-Performance Bronze Ball Valve - Lead-Free |
![]() HP95808 T-585HP-LF-HC - Thread End x Hose End - High-Performance Bronze Ball Valve - Lead-Free |
||
Type | N/A Ball Valve | |||
Valve Size | N/A 1/2 | N/A 3/4 | ||
Connection Type | N/A Thread End x Hose End | |||
Seal Material | N/A | |||
Seat Material | N/A RPTFE (Reinforced) | |||
Stem Material | N/A BRS/BRZ - Brass Ball, Bronze Stem | |||
Ball Material | N/A Brass with Hard Chrome Plate | |||
Body Material | N/A Lead-Free Bronze | |||
Description | N/A T-585HP-LF-HC 1/2 THD X 3/4 HOSE CAP BV | N/A T-585HP-LF-HC 3/4 THD X 3/4 HOSE CAP BV | ||
Valve Operator | N/A CS Standard Lever Handle | |||
Turns/Operation | N/A Quarter-Turn | |||
Weight | N/A 0.643 lb | N/A 1.062 lb | ||
|