Material Number |
UPC Code |
Valve Size |
Connection Type |
Description |
Valve Operator |
---|---|---|---|---|---|
NSBC07XD | N/A 039923383938 | N/A 2 | N/A F -- Flanged | N/A F-619-RWS-SON 2 LF GT W/SQ OPR NT 300 | N/A Square Operating Nut |
NSBC07XE | N/A 039923383945 | N/A 2 1/2 | N/A F -- Flanged | N/A F-619-RWS-SON 2 1/2 LF GT W/SQOP NT 300 | N/A Square Operating Nut |
NSBC07XF | N/A 039923383952 | N/A 3 | N/A F -- Flanged | N/A F-619-RWS-SON 3 LF GATE W/SQ OPR NT 300 | N/A Square Operating Nut |
NSAC07H | N/A 039923366498 | N/A 4 | N/A F -- Flanged | N/A F-619-RWS-SON 4 W/SQ OPR NT & SS STM300 | N/A Square Operating Nut |
NSAC07K | N/A 039923366504 | N/A 6 | N/A F -- Flanged | N/A F-619-RWS-SON 6 W/SQ OP NT & SS STM300 | N/A Square Operating Nut |
NSAC07L | N/A 039923366511 | N/A 8 | N/A F -- Flanged | N/A F-619-RWS-SON 8 W/SQ OPR NT & SS STM300 | N/A Square Operating Nut |
NSAC07M | N/A 039923366528 | N/A 10 | N/A F -- Flanged | N/A F-619-RWS-SON 10 W/SQ OPR NT & SS STM300 | N/A Square Operating Nut |
NSAC07N | N/A 039923366535 | N/A 12 | N/A F -- Flanged | N/A F-619-RWSSON 12 W/SQ OPR NT & SS STM300 | N/A Square Operating Nut |
NSAC07T | N/A 039923366542 | N/A 14 | N/A F -- Flanged | N/A F-619-RWS-SON 14 SQ OPER NUT & SSSTM250 | N/A Square Operating Nut |
NSAC07U | N/A 039923366559 | N/A 16 | N/A F -- Flanged | N/A F-619-RWS-SON 16 SQ OPER NUT & SSSTM250 | N/A Square Operating Nut |