Print Back
The strainer is a "Y" type with a branch angled off the flow path. It features a bolted bonnet with blow-off plug for screen maintenance. The strainers are equipped with flanged end connections for easy installation. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® strainers are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923308719

Type

N/A Strainer

Connection Type

N/A F -- Flanged

Size

N/A 4

Material

N/A Cast Iron

Description

N/A F721A 4 FLANGED Y-STRAINER CAST IRON

Brand Name

N/A NIBCO®

Turns/Operation

N/A Non-Manual

Weight

N/A 67.100 lb