Print Back
The strainer is a "Y" type with a branch angled off the flow path. It features a tapped cap with blow-off plug for screen maintenance. The strainers are equipped with female threaded end connections for easy installation. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® strainers are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923280381

Type

N/A Strainer

Connection Type

N/A T -- Female NPT Thread (FIPT)

Size

N/A 1 1/2

Material

N/A Bronze

Description

N/A T221A 1 1/2 20 MESH W/PLUG BRZ STRAINER

Type of Strainer Basket

N/A Wire Mesh Screen

Type of Strainer Cap

N/A Tapped Cap with Plug

Brand Name

N/A NIBCO®

Weight

N/A 4.473 lb