Print Back
The NIBCO® bronze Y-strainer protects equipment by filtering solids from flowing liquids in the piping system with the use of a stainless steel perforated screen. Y-strainers are installed upstream to protect valves, regulators, and meters, etc., from rust, pipe scale and dirt. The strainer is a "Y" type with a branch angled off the flow path. The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. Please refer tomore
Unit of Measure

Specifications

UPC Code

039923292452

Type

Strainer

Connection Type

Female Press x Female Press

Size

1

Material

Bronze

Description

PF222B 1 PERF SS STNR FEM PRS SOLID CAP

Turns/Operation

Non-Manual

*Brand Name

NIBCO® Press System®

Type of Strainer Basket

Perforated Screen

Type of Strainer Cap

Solid Cap

Weight

1.88 lb