Print Back
Class 125 Bronze Strainer with Female Press Ends, Wire Mesh Screen, and Tapped Cap with Plug
Unit of Measure

Specifications

UPC Code

N/A 039923292254

Type

N/A Strainer

Connection Type

N/A Female Press x Female Press

Size

N/A 1 1/4

Material

N/A Bronze

Description

N/A PF221A 11/4 20 MESH STNR FEM PRESS PLUG

Turns/Operation

N/A Non-Manual

*Brand Name

N/A NIBCO® Press System®

Type of Strainer Basket

N/A Wire Mesh Screen

Type of Strainer Cap

N/A Tapped Cap with Plug

Weight

N/A 3.1 lb