Print Back
The NIBCO® valve has cup x cup end connections for ease of installation. It features a white epoxy coated zinc alloy handwheel for lead-free identification and easy operation. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923299604

Type

N/A Specialty/Low Pressure Valve

Valve Size

N/A 3/4 in

Material

N/A Lead Free Silicon Bronze

Description

N/A 726-LF 3/4 STOP & WASTE - CUP NO LEAD

Turns / Operation

N/A Multi-Turn

Connection Type

N/A Solder Cup x Solder Cup

Type of Stop Valve

N/A with Drain

Weight

N/A 0.554 lb