Print Back
The Chemtrol® socket 90-degree elbow features female thermo-seal fusion socket connections. Chemtrol® PVDF fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with thermo-seal fusion joining, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Kynar® natural PVDF exhibitsmore
Unit of Measure

Specifications

UPC Code

039923068880

Type

Elbow

Size (Dimensions)

6

Connection Type

S x S

All Basic Material

PVDF

Color

Natural

Pipe Schedule

80

Description

6607 6" SOC 90 ELL NAT PVDF

eClass Classification

Natural PVDF Elbows

Net Weight

8.930 lb