Print Back
The natural PVDF socket reducer bushing features a male end (spigot) and a female pipe thread connection. Chemtrol® fittings connect PVDF piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Kynar® natural PVDF exhibits superior strength, working temperature and chemical resistance characteristics. Kynar® PVDF offers versatile chemical resistance to slats, strong acids, dilute bases and many organic solvents such as aromatics, aliphadics and chlorinated groups. PVDF is also ideally suited for handling wet or dry chlorine bromine and other halogens. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure

Specifications

UPC Code

N/A 039923345783

Connection Type

N/A Spg x FNPT

Size

N/A 3/4 x 1/2

Material

N/A Kynar® Natural PVDF

Description

N/A 6618-3 3/4 x 1/2 SPG x T BUSH NAT PVDF

eClass Classification

N/A Natural PVDF Bushings

Color

N/A Natural

Weight

N/A 0.045 lb