Print Back
The dark grey PVC thread flange features a one-piece webbed design and a female pipe thread connection. Chemtrol® fittings connect PVC piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. PVC Schedule 80 has the highest long-term hydrostatic strength of any other major thermoplastic material used for piping. Chemtrol® PVC fittings are lightweight, easy to install, maintenance-free, and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure

Specifications

UPC Code

N/A 039923164209

Type

N/A Flange

Size (Dimensions)

N/A 2

Connection Type

N/A F (NPT)

All Basic Material

N/A PVC

Pipe Schedule

N/A 80

Description

N/A 4551W3 2 WEB THD FLG PVC 80

eClass Classification

N/A PVC Sch 80 Flanges

Color

N/A Dark Grey

Net Weight

N/A 0.754 lb