Print Back
The dark grey PVC tee features female socket connections and exhibits high corrosion and chemical resistance properties. Chemtrol fittings connect PVC piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. PVC Schedule 80 has the highest long-term hydrostatic strength of any other major thermoplastic material used for piping. Chemtrol® PVC fittings are lightweight, easy to install, maintenance-free, and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure

Specifications

UPC Code

N/A 039923167149

Type

N/A Tee

Size (Dimensions)

N/A 2

Connection Type

N/A S x S x S

All Basic Material

N/A PVC

Color

N/A Dark Grey

Pipe Schedule

N/A 80

Description

N/A 4511 2 SOC TEE PVC 80

eClass Classification

N/A PVC Sch 80 Tees

Net Weight

N/A 0.969 lb