Print Back
The dark grey PVC socket union features female socket connections. This fitting has an EPDM ethylene propylene seal which has good abrasion and tear resistance, plus excellent chemical resistance, but not recommended for applications involving petroleum oils or most strong acids. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. PVC Schedule 80 has the highest long-term hydrostatic strength of any other major thermoplastic material used for piping. Chemtrol® PVC fittings are lightweight, easy to install, maintenance-free, and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure

Specifications

UPC Code

N/A 039923170569

Type

N/A Union

Size (Dimensions)

N/A 1/2

Connection Type

N/A S x S

All Basic Material

N/A PVC

Pipe Schedule

N/A 80

Description

N/A 4533E 1/2 SOC UNION PVC 80/EPDM

eClass Classification

N/A PVC Sch 80 Unions

Color

N/A Dark Grey

Net Weight

N/A 0.151 lb