Print Back
The dark grey PVC threaded union features female pipe thread connections. This fitting has an FKM fluorocarbon which is suited to most applications involving mineral acids, salt solutions, chlorinated hydrocarbons and petroleum oils. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. PVC Schedule 80 has the highest long-term hydrostatic strength of any other major thermoplastic material used for piping. Chemtrol® PVC fittings are lightweight, easy to install, maintenance free, and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure

Specifications

UPC Code

N/A 039923171184

Type

N/A Union

Size (Dimensions)

N/A 1/4

Connection Type

N/A F x F

All Basic Material

N/A PVC

Pipe Schedule

N/A 80

Description

N/A 453333 1/4 THD UNION PVC 80/FKM

eClass Classification

N/A PVC Sch 80 Unions

Color

N/A Dark Grey

Net Weight

N/A 0.087 lb