Print Back
The PVC DWV double sanitary tee features all hub connections, a flowing sweep to aid in the evacuation of waste and used fluids, and a 90-degree side inlet to join a PVC branch line into a vertical drain pipe. The tee allows for a connection to be made in continuous pipeline and branch out to a different direction. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure

Specifications

UPC Code

N/A 039923224866

Type

N/A Tee

Size

N/A 3 x 3 x 3 x 3 x 2

Description

N/A 48359R 3X3X3X3X2 HUB DBLE T W/90 INL PVC

Connection Type

N/A Hub x Hub x Hub

*eClass Classification

N/A PVC DWV Tees

All Special Application

N/A DWV Drain / Waste / Vent

All Type of Item

N/A Fitting

Material

N/A PVC

Color

N/A White

Weight

N/A 1.885 lb