Print Back
The PVC DWV plug features a male NPT thread connection to fit inside a fitting to seal the end of a pipeline or a location where future additions may be made to the piping system. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure

Specifications

UPC Code

N/A 039923218087

Type

N/A Plug

Size

N/A 3

Description

N/A 4818 3 MIPT PLUG PVC

Connection Type

N/A M (NPT)

*eClass Classification

N/A PVC DWV Plugs

All Special Application

N/A DWV Drain / Waste / Vent

All Type of Item

N/A Fitting

Material

N/A PVC

Color

N/A White

Weight

N/A 0.226 lb