Print Back
The NIBCO® PVC DWV 90-degree vent elbow is used in residential and commercial drain, waste and vent systems.
Unit of Measure

Specifications

UPC Code

N/A 039923230553

Type

N/A Elbow

Connection Type

N/A Hub x Hub

Size

N/A 10

Description

N/A 4807V 4 HXH 90 VENT ELBOW PVC

*eClass Classification

N/A PVC DWV Elbows

All Special Application

N/A DWV Drain / Waste / Vent

All Type of Item

N/A Fitting

Material

N/A PVC

Color

N/A White

Weight

N/A 19.41 lb