Print Back
Compatible with popular press tools and XLC jaws. Designed for use with water, oil, glycol mix in residential or commercial plumbing and heating systems. Refer to specification sheets for additional technical information.
Unit of Measure

Specifications

Nominal Pipe Size

N/A 4

Type

N/A Adapter

Connection Type

N/A Press x MNPT

Seal Material

N/A EPDM

Pressure [Max]

N/A 300 psi

Material

N/A LF DZR Brass

Operating Temperature [Max]

N/A 250 ºF

Description

N/A PC604-XLC 4 PRS x M ADAPTER

Brand

N/A Webstone

eClass Classification

N/A Press XLC Couplings

Product Group

N/A PC604-XLC

Weight

N/A 1.513 kg3.336 lb