Print Back
The black PP thread flange features a one-piece webbed design and a female NPT thread connection. Chemtrol® PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® industrial thermoplastic flow-control systems perform well in harsh environments because they are made with materials that are resistant to abrasion, corrosion, weather, chemicalmore
Unit of Measure

Specifications

UPC Code

039923093189

Type

Flange

Size (Dimensions)

3

Connection Type

F (NPT)

All Basic Material

PP

Pipe Schedule

80

Description

6151W3 3 THD WEBB FLG PPRO

eClass Classification

Black PP Flanges

Color

Black

Net Weight

1.060 lb