Print Back
Chemtrol® PP fittings are lightweight, easy to install and maintenance-free. The fittings join piping lengths together with thermo-seal fusion, threading or flanging. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® industrial thermoplastic flow-control systems perform well in harsh environments because they are made with materials that are resistant to abrasion, corrosion, weather, chemical and biological attack. Chemtrol® black polypropylene demonstrates excellent tensile strength, UV stability and versatile chemical resistance properties, making it the material of choice for harsh industrial, outdoor and underground applications. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure

Specifications

UPC Code

N/A 039923093769

Type

N/A Tee

Size (Dimensions)

N/A 1 1/2

Connection Type

N/A S x S x S

All Basic Material

N/A PP

Color

N/A Black

Pipe Schedule

N/A 80

Description

N/A 6111 1-1/2 SOC TEE PPRO

eClass Classification

N/A Black PP Tees

Net Weight

N/A 0.430 lb