
| UPC Code | N/A 039923057068 | 
| Type of Fitting | N/A Adapter | 
| Size (Dimensions) | N/A 4 | 
| Fitting Plastic 2-End Connection Type | N/A S x F (NPT) | 
| All Basic Material | N/A PP | 
| Pipe Schedule | N/A 80 | 
| Description | N/A 6203 4" SOCXFEM ADAPT CHEMPURE | 
| eClass Classification | N/A
                                                                                          Natural PP Adapters | 
| Color | N/A Natural | 
| Net Weight | N/A 1.16 lb | 
