Print Back
The black PP flush socket reducer bushing features a male end (spigot) and a female thermo-seal socket connection. The bushing is used to transition from one size of pipe to another. Chemtrol PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® industrial thermoplastic flow-control systems perform well in harsh environments because they are made with materials that are resistant to abrasion, corrosion, weather, chemical and biological attack. Chemtrol® black polypropylene demonstrates excellent tensile strength, UV stability and versatile chemical resistance properties, making it the material of choice for harsh industrial, outdoor and underground applications.
Unit of Measure

Specifications

UPC Code

N/A 039923090522

Type

N/A Bushing

Size (Dimensions)

N/A 2 x 1

Connection Type

N/A Spg x S

All Basic Material

N/A PP

Pipe Schedule

N/A 80

Description

N/A 6118 2X1 S X S BUSH PPRO RND

eClass Classification

N/A Black PP Bushings

Color

N/A Black

Net Weight

N/A 0.463 lb