Print Back
The Chemtrol socket coupling and reducing socket coupling feature female thermo-seal socket connections. Chemtrol PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Chem-Pure® polypropylene exhibits extremely low content of metals, organic compounds, and free ions. No pigments or other adulterants (natural) are added to the plastic resin.more
Unit of Measure

Specifications

UPC Code

039923057334

Type

Coupling

Size (Dimensions)

4

Connection Type

S x S

All Basic Material

PP

Pipe Schedule

80

Description

6201 4" SOC COUP CHEMPURE

eClass Classification

Natural PP Couplings

Color

Natural

Net Weight

1.01 lb