Print Back
The black PP socket flange features a one-piece solid design and a female thermo-seal socket connection. Chemtrol® PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® industrial thermoplastic flow-control systems perform well in harsh environments because they are made with materials that are resistant to abrasion, corrosion, weather, chemical and biological attack. Chemtrol® black polypropylene demonstrates excellent tensile strength, UV stability and versatile chemical resistance properties, making it the material of choice for harsh industrial, outdoor and underground applications.
Unit of Measure

Specifications

UPC Code

N/A 039923095848

Type

N/A Flange

Size (Dimensions)

N/A 1 1/2

Connection Type

N/A S Socket

All Basic Material

N/A PP

Pipe Schedule

N/A 80

Description

N/A 6151-H 1-1/2 SOC HD FLG PPRO

eClass Classification

N/A Black PP Flanges

Color

N/A Black

Net Weight

N/A 0.407 lb