Print Back
The black PP adapter features a thermo-seal female socket and female NPT thread connections. Chemtrol® PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® industrial thermoplastic flow-control systems perform well in harsh environments because they are made with materials that are resistant to abrasion, corrosion, weather, chemical and biological attack. Chemtrol® black polypropylene demonstrates excellent tensile strength, UV stability and versatile chemical resistance properties, making it the material of choice for harsh industrial, outdoor and underground applications.
Unit of Measure

Specifications

UPC Code

N/A 039923090041

Type of Fitting

N/A Adapter

Size (Dimensions)

N/A 1

Fitting Plastic 2-End Connection Type

N/A S x F (NPT)

All Basic Material

N/A PP

Pipe Schedule

N/A 80

Description

N/A 6103 1 S X F ADAP PPRO

eClass Classification

N/A Black PP Adapters

Color

N/A Black

Net Weight

N/A 0.118 lb