Print Back
Chemtrol® PP fittings are lightweight, easy to install and maintenance-free. The fittings join piping lengths together with thermo-seal fusion, threading or flanging. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® industrial thermoplastic flow-control systems perform well in harsh environments because they are made with materials that are resistant to abrasion, corrosion, weather, chemical and biological attack. Chemtrol® black polypropylene demonstrates excellent tensile strength, UV stability and versatile chemical resistance properties, making it the material of choice for harsh industrial, outdoor and underground applications.
Unit of Measure

Specifications

UPC Code

N/A 039923093905

Type

N/A Tee

Size (Dimensions)

N/A 1/2

Connection Type

N/A F x F x F

All Basic Material

N/A PP

Color

N/A Black

Pipe Schedule

N/A 80

Description

N/A 611233 1/2 THD TEE PPRO

eClass Classification

N/A Black PP Tees

Net Weight

N/A 0.095 lb